IESNA:LM-63-2002
[TEST]P1866473
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2509-540-41)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S675D1240U927-4F0-1E-UDD-FLGHOB(270)-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, WALL GRAZE, BLACK REGRESSED HOUSING
[MORE]UPLIGHT 1240 LUMENS PER FOOT, HALF BATWING
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3611
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 61.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1336.4 1326.3 1317.4 1303.6 1289.7 1275.1 1249.3 1218.8 1195.4 1168.8
1124.9 1073.6 1033 984.8 909.4 822.6 760.5 697.1 604.4 520
467.4 419.9 354.1 298 263.8 232.7 190.1 152.6 129.1 108.2
80 55 40.4 27.7 11.1 2.5 0 5.3 18.6 43.1
55.9 66.6 85.2 108.3 121.1 135 157.1 176.5 190.3 204.2
225 245.5 258.2 272.1 290.2 306.4 318.1 330.9 348.7 368.4
378 390.8 406 421.4 429.9 437.4 448.6 455.2 460.6 463.7
468.5 375.9 0
1336.4 1333.3 1321.6 1294.9 1268.5 1232.8 1170.8 1100.1 1053.9 1009.2
942.2 877.7 833.7 787.5 718.6 645 595 545.2 472.8 406.6
365.3 327.9 275.9 230.3 202.5 177.7 142.6 111.7 92.2 74.6
51.5 32.4 23.5 15.9 6.2 1.4 0 3.4 11.5 26.7
37.6 46.3 59.2 75.8 86.2 97.7 115.1 131.9 142.4 152.5
167.6 182 192 203 219.2 234.7 246 257.3 274.2 291.7
301.7 314 329.1 342.9 351.8 360.2 373.4 386.7 399.6 415.1
441.3 367.4 0
1336.4 1340.4 1325.8 1286.1 1247.4 1190.6 1092.2 981.4 912.3 849.7
759.4 681.8 634.4 590.2 527.8 467.4 429.5 393.2 341.1 293.2
263.2 235.9 197.8 162.5 141.3 122.6 95.1 70.8 55.2 41
23 9.9 6.6 4.1 1.2 0.3 0 1.5 4.4 10.2
19.2 26.1 33.1 43.3 51.3 60.4 73.1 87.3 94.5 100.8
110.2 118.6 125.7 133.9 148.2 163 173.8 183.7 199.7 214.9
225.4 237.2 252.2 264.3 273.8 283.1 298.3 318.2 338.7 366.5
414.1 358.9 0
1336.4 1335.6 1306.6 1230 1162.7 1086.4 967 851.6 781.9 718.1
628.7 553.6 508.6 467.4 410.6 357.9 325.6 296 253.8 215.2
190.9 170 140.5 113.2 97.2 83 61.3 41.8 31.7 22.4
10.8 3.1 1.8 1 0.3 0.2 0 1.1 2.2 4.5
10.2 14.8 19.5 28.8 35.5 41.9 51.5 63.1 68.8 74.1
82.5 89.4 95.4 102.5 115.4 127.8 136.7 144.8 158 171.4
182.4 195.1 212.1 227.3 238.3 249.3 267.5 287.3 306.1 332.1
383.8 348.9 0
1336.4 1326.8 1279.5 1158.2 1056.7 961.5 826.2 718.1 655.1 595.8
515.4 448 407.2 369.4 318 271.1 242.1 217.1 181.2 148.9
128.6 112.8 90.1 70.1 58.8 48.6 32 16.9 12.7 8.7
4.1 1.6 1.1 0.9 0.6 0.5 0 1.1 1.6 2.4
4.3 6.5 10.1 20.2 26 29.6 36.7 45.7 50.4 55.8
64.8 71.5 77.1 83.7 95.2 104.7 111.2 117.5 127.2 138.9
150.4 164.6 184.3 204.1 217 229.9 251.6 269 283.1 302.4
352.4 338.5 0
1336.4 1320.9 1252.5 1094.3 973.2 867.7 728.1 624.3 565 509.2
435.1 372.9 334.8 299.4 252.2 210 183.9 161.5 131.4 105
88.5 76.4 59 43.4 33.8 25.7 14.1 3.8 2.8 1.7
0.8 0.8 0.8 0.8 0.8 0.6 0 1.1 1.3 1.3
1.3 2.2 4.4 13.2 18 21.1 27.5 34.5 38.3 43.4
52.1 58.4 63.7 69.9 79.9 88.3 94.1 99.9 108.3 118.8
129.1 142.1 161.5 184.1 198.9 213.7 237.4 255.9 268.3 283.8
329.4 328.6 0
1336.4 1317.8 1225.8 1038.4 912.3 804.8 672.8 570.2 511.5 458.3
387.9 328.5 291.5 257.5 213.1 174.6 150.8 129.2 104.3 83.4
70.5 61 47 33.2 22.2 14.4 7.4 2.5 2.1 1.3
0.8 0.8 0.8 0.8 0.8 0.6 0 1.1 1.3 1.3
1.3 1.7 2.7 7.6 11.5 16.5 24 29.5 32.4 37
44.4 50.1 55.5 61.1 69.2 78.4 85.2 91.9 101.2 111
118.5 127.7 143.8 167.4 184.1 200.8 225 247.9 261.8 276.3
314.6 319.1 0
1336.4 1315.4 1205.2 994.1 863 754.1 628.2 526.4 468.2 417
349.6 291.9 256.1 223.4 181.2 145.6 123.5 103.4 82.7 66.2
56.3 48.7 37.3 24.3 12.4 5.5 2.3 1.5 1.5 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 1.1 1.3 1.2
1.2 1.3 1.3 3.3 6.4 12.6 20.9 25.6 27.7 31.8
38.2 43.4 48.5 54 60.8 70.3 77.5 85.1 95.1 104.4
109.9 116.2 129.3 153.3 171.4 189.8 214.5 240.8 256.2 270.1
302.7 311.3 0
1336.4 1315.1 1203.1 984.2 848.6 739.9 615.5 513.5 455.5 404.9
338 278.8 244.1 212.9 171 135.5 113.6 96.9 77.8 62.2
53.5 45.9 34.5 19.5 8.2 4.1 1.9 1.1 1.1 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 1.1 1.3 0.6
0.6 1.2 1.3 2.6 5.2 11 19.1 24.9 26.5 30.1
36.4 41.4 45.6 51.5 59 67.1 73.4 81.4 92.1 101.6
107.5 113.3 124.5 146.8 164.9 184.2 209.7 235.9 253.2 267.6
299.8 308.5 0
1336.4 1314.9 1200.9 974.2 834.2 725.8 602.8 500.5 442.8 392.8
326.4 265.7 232.1 202.3 160.8 125.3 103.8 90.5 72.9 58.3
50.7 43.1 31.7 14.7 4 2.7 1.6 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.6 0 1.1 1.3 0
0 1.1 1.3 1.9 4 9.3 17.3 24.2 25.3 28.5
34.6 39.4 42.6 49 57.2 63.9 69.2 77.7 89.2 98.8
105.2 110.5 119.8 140.3 158.4 178.6 205 231.1 250.2 265.2
296.8 305.6 0
1336.4 1315.1 1203.1 984.2 848.6 739.9 615.5 513.5 455.5 404.9
338 278.8 244.1 212.9 171 135.5 113.6 96.9 77.8 62.2
53.5 45.9 34.5 19.5 8.2 4.1 1.9 1.1 1.1 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 1.1 1.3 0.6
0.6 1.2 1.3 2.6 5.2 11 19.1 24.9 26.5 30.1
36.4 41.4 45.6 51.5 59 67.1 73.4 81.4 92.1 101.6
107.5 113.3 124.5 146.8 164.9 184.2 209.7 235.9 253.2 267.6
299.8 308.5 0
1336.4 1315.4 1205.2 994.1 863 754.1 628.2 526.4 468.2 417
349.6 291.9 256.1 223.4 181.2 145.6 123.5 103.4 82.7 66.2
56.3 48.7 37.3 24.3 12.4 5.5 2.3 1.5 1.5 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 1.1 1.3 1.2
1.2 1.3 1.3 3.3 6.4 12.6 20.9 25.6 27.7 31.8
38.2 43.4 48.5 54 60.8 70.3 77.5 85.1 95.1 104.4
109.9 116.2 129.3 153.3 171.4 189.8 214.5 240.8 256.2 270.1
302.7 311.3 0
1336.4 1317.8 1225.8 1038.4 912.3 804.8 672.8 570.2 511.5 458.3
387.9 328.5 291.5 257.5 213.1 174.6 150.8 129.2 104.3 83.4
70.5 61 47 33.2 22.2 14.4 7.4 2.5 2.1 1.3
0.8 0.8 0.8 0.8 0.8 0.6 0 1.1 1.3 1.3
1.3 1.7 2.7 7.6 11.5 16.5 24 29.5 32.4 37
44.4 50.1 55.5 61.1 69.2 78.4 85.2 91.9 101.2 111
118.5 127.7 143.8 167.4 184.1 200.8 225 247.9 261.8 276.3
314.6 319.1 0
1336.4 1320.9 1252.5 1094.3 973.2 867.7 728.1 624.3 565 509.2
435.1 372.9 334.8 299.4 252.2 210 183.9 161.5 131.4 105
88.5 76.4 59 43.4 33.8 25.7 14.1 3.8 2.8 1.7
0.8 0.8 0.8 0.8 0.8 0.6 0 1.1 1.3 1.3
1.3 2.2 4.4 13.2 18 21.1 27.5 34.5 38.3 43.4
52.1 58.4 63.7 69.9 79.9 88.3 94.1 99.9 108.3 118.8
129.1 142.1 161.5 184.1 198.9 213.7 237.4 255.9 268.3 283.8
329.4 328.6 0
1336.4 1326.8 1279.5 1158.2 1056.7 961.5 826.2 718.1 655.1 595.8
515.4 448 407.2 369.4 318 271.1 242.1 217.1 181.2 148.9
128.6 112.8 90.1 70.1 58.8 48.6 32 16.9 12.7 8.7
4.1 1.6 1.1 0.9 0.6 0.5 0 1.1 1.6 2.4
4.3 6.5 10.1 20.2 26 29.6 36.7 45.7 50.4 55.8
64.8 71.5 77.1 83.7 95.2 104.7 111.2 117.5 127.2 138.9
150.4 164.6 184.3 204.1 217 229.9 251.6 269 283.1 302.4
352.4 338.5 0
1336.4 1335.6 1306.6 1230 1162.7 1086.4 967 851.6 781.9 718.1
628.7 553.6 508.6 467.4 410.6 357.9 325.6 296 253.8 215.2
190.9 170 140.5 113.2 97.2 83 61.3 41.8 31.7 22.4
10.8 3.1 1.8 1 0.3 0.2 0 1.1 2.2 4.5
10.2 14.8 19.5 28.8 35.5 41.9 51.5 63.1 68.8 74.1
82.5 89.4 95.4 102.5 115.4 127.8 136.7 144.8 158 171.4
182.4 195.1 212.1 227.3 238.3 249.3 267.5 287.3 306.1 332.1
383.8 348.9 0
1336.4 1340.4 1325.8 1286.1 1247.4 1190.6 1092.2 981.4 912.3 849.7
759.4 681.8 634.4 590.2 527.8 467.4 429.5 393.2 341.1 293.2
263.2 235.9 197.8 162.5 141.3 122.6 95.1 70.8 55.2 41
23 9.9 6.6 4.1 1.2 0.3 0 1.5 4.4 10.2
19.2 26.1 33.1 43.3 51.3 60.4 73.1 87.3 94.5 100.8
110.2 118.6 125.7 133.9 148.2 163 173.8 183.7 199.7 214.9
225.4 237.2 252.2 264.3 273.8 283.1 298.3 318.2 338.7 366.5
414.1 358.9 0
1336.4 1333.3 1321.6 1294.9 1268.5 1232.8 1170.8 1100.1 1053.9 1009.2
942.2 877.7 833.7 787.5 718.6 645 595 545.2 472.8 406.6
365.3 327.9 275.9 230.3 202.5 177.7 142.6 111.7 92.2 74.6
51.5 32.4 23.5 15.9 6.2 1.4 0 3.4 11.5 26.7
37.6 46.3 59.2 75.8 86.2 97.7 115.1 131.9 142.4 152.5
167.6 182 192 203 219.2 234.7 246 257.3 274.2 291.7
301.7 314 329.1 342.9 351.8 360.2 373.4 386.7 399.6 415.1
441.3 367.4 0
1336.4 1326.3 1317.4 1303.6 1289.7 1275.1 1249.3 1218.8 1195.4 1168.8
1124.9 1073.6 1033 984.8 909.4 822.6 760.5 697.1 604.4 520
467.4 419.9 354.1 298 263.8 232.7 190.1 152.6 129.1 108.2
80 55 40.4 27.7 11.1 2.5 0 5.3 18.6 43.1
55.9 66.6 85.2 108.3 121.1 135 157.1 176.5 190.3 204.2
225 245.5 258.2 272.1 290.2 306.4 318.1 330.9 348.7 368.4
378 390.8 406 421.4 429.9 437.4 448.6 455.2 460.6 463.7
468.5 375.9 0
1336.4 1333.3 1321.6 1294.9 1268.5 1232.8 1170.8 1100.1 1053.9 1009.2
942.2 877.7 833.7 787.5 718.6 645 595 545.2 472.8 406.6
365.3 327.9 275.9 230.3 202.5 177.7 142.6 111.7 92.2 74.6
51.5 32.4 23.5 15.9 6.2 1.4 0 47.4 80.8 111.9
127.5 140 157.4 176.1 188 203.7 226.9 248.7 262.5 275.9
295.9 315.3 328 340 357 371.7 382 391.5 404.9 419.3
426.5 435.5 446.2 455.6 461.3 465.9 472.2 475.1 477.1 478.4
478.6 381.1 0
1336.4 1340.4 1325.8 1286.1 1247.4 1190.6 1092.2 981.4 912.3 849.7
759.4 681.8 634.4 590.2 527.8 467.4 429.5 393.2 341.1 293.2
263.2 235.9 197.8 162.5 141.3 122.6 95.1 70.8 55.2 41
23 9.9 6.6 4.1 1.2 0.3 0 89.6 142.9 180.6
199.1 213.5 229.5 243.9 254.8 272.5 296.7 320.8 334.7 347.6
366.9 385.1 397.8 407.9 423.9 437 445.9 452.1 461.1 470.2
475 480.3 486.4 489.8 492.6 494.4 495.9 495 493.7 493.1
488.7 386.3 0
1336.4 1335.6 1306.6 1230 1162.7 1086.4 967 851.6 781.9 718.1
628.7 553.6 508.6 467.4 410.6 357.9 325.6 296 253.8 215.2
190.9 170 140.5 113.2 97.2 83 61.3 41.8 31.7 22.4
10.8 3.1 1.8 1 0.3 0.2 0 135.6 271.5 400.7
468.5 479.2 457.4 445.2 444.1 453 468.1 484.4 492.9 499.7
511.6 522.9 531.1 536.8 544.9 549.9 552.4 552.4 551.1 549.2
547.1 544.6 539.5 533.4 530.2 526.7 520.9 513.8 508.5 504.2
495.6 389.7 0
1336.4 1326.8 1279.5 1158.2 1056.7 961.5 826.2 718.1 655.1 595.8
515.4 448 407.2 369.4 318 271.1 242.1 217.1 181.2 148.9
128.6 112.8 90.1 70.1 58.8 48.6 32 16.9 12.7 8.7
4.1 1.6 1.1 0.9 0.6 0.5 0 182.9 422.4 671.3
804 808.9 737.3 690.9 674.3 670.8 673.4 678.5 679.9 678.6
680.8 683.5 685.5 686 683.9 678.6 673.1 666 652.2 637.6
626.9 615.5 596.9 580.1 569.8 560.1 546.3 532.3 522.7 514.2
501.5 392.6 0
1336.4 1320.9 1252.5 1094.3 973.2 867.7 728.1 624.3 565 509.2
435.1 372.9 334.8 299.4 252.2 210 183.9 161.5 131.4 105
88.5 76.4 59 43.4 33.8 25.7 14.1 3.8 2.8 1.7
0.8 0.8 0.8 0.8 0.8 0.6 0 208.7 463.2 751.5
935 1035.3 1094.3 1054.8 1013.2 976 928.1 890.7 871.3 855.8
842.3 835.4 831.9 828.6 820.2 807.8 796.1 781.9 756.3 728.6
709.5 689.2 657.8 628.1 609.5 593.6 570.3 549.5 536.6 524
507.1 394.9 0
1336.4 1317.8 1225.8 1038.4 912.3 804.8 672.8 570.2 511.5 458.3
387.9 328.5 291.5 257.5 213.1 174.6 150.8 129.2 104.3 83.4
70.5 61 47 33.2 22.2 14.4 7.4 2.5 2.1 1.3
0.8 0.8 0.8 0.8 0.8 0.6 0 213 394 641.2
861.7 1158.4 1528.5 1536.7 1461.1 1368.4 1232.1 1121 1067.1 1031.2
996.1 978.5 970.4 964.7 953.9 937.5 921.5 900.3 863.4 822.3
794.7 765.9 722.3 677.2 649.1 627.1 592.8 565.4 550.2 533.9
512.5 396.8 0
1336.4 1315.4 1205.2 994.1 863 754.1 628.2 526.4 468.2 417
349.6 291.9 256.1 223.4 181.2 145.6 123.5 103.4 82.7 66.2
56.3 48.7 37.3 24.3 12.4 5.5 2.3 1.5 1.5 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 218.1 341.8 547.2
782.4 1213.1 1829.3 1913.8 1825.5 1698.7 1498.9 1328 1243.4 1186.8
1128.2 1098.1 1084.2 1075.5 1062.3 1043.3 1024.3 998 952.6 900.8
865.5 829.6 775.9 717.9 682.3 654.3 611.1 578.3 560.5 541.2
516.2 398 0
1336.4 1315.1 1203.1 984.2 848.6 739.9 615.5 513.5 455.5 404.9
338 278.8 244.1 212.9 171 135.5 113.6 96.9 77.8 62.2
53.5 45.9 34.5 19.5 8.2 4.1 1.9 1.1 1.1 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 225.6 340.6 501.7
685.4 1062.6 1730 1976.4 1939.7 1842.2 1653.9 1464.6 1361.1 1282.8
1195 1146.8 1124.5 1110.5 1094.9 1077.2 1059.2 1033.8 988.1 933.3
893.3 854.6 796.6 733.4 695.9 662.7 617 581.7 561.1 541.4
515 397.1 0
1336.4 1314.9 1200.9 974.2 834.2 725.8 602.8 500.5 442.8 392.8
326.4 265.7 232.1 202.3 160.8 125.3 103.8 90.5 72.9 58.3
50.7 43.1 31.7 14.7 4 2.7 1.6 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.6 0 233.2 339.4 456.3
588.3 912.1 1630.6 2038.9 2053.9 1985.7 1808.9 1601.3 1478.8 1378.7
1261.9 1195.6 1164.7 1145.5 1127.4 1111.2 1094.1 1069.7 1023.6 965.8
921.1 879.6 817.3 748.9 709.5 671.1 622.9 585.1 561.7 541.5
513.8 396.1 0
1336.4 1315.1 1203.1 984.2 848.6 739.9 615.5 513.5 455.5 404.9
338 278.8 244.1 212.9 171 135.5 113.6 96.9 77.8 62.2
53.5 45.9 34.5 19.5 8.2 4.1 1.9 1.1 1.1 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 225.6 340.6 501.7
685.4 1062.6 1730 1976.4 1939.7 1842.2 1653.9 1464.6 1361.1 1282.8
1195 1146.8 1124.5 1110.5 1094.9 1077.2 1059.2 1033.8 988.1 933.3
893.3 854.6 796.6 733.4 695.9 662.7 617 581.7 561.1 541.4
515 397.1 0
1336.4 1315.4 1205.2 994.1 863 754.1 628.2 526.4 468.2 417
349.6 291.9 256.1 223.4 181.2 145.6 123.5 103.4 82.7 66.2
56.3 48.7 37.3 24.3 12.4 5.5 2.3 1.5 1.5 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0 218.1 341.8 547.2
782.4 1213.1 1829.3 1913.8 1825.5 1698.7 1498.9 1328 1243.4 1186.8
1128.2 1098.1 1084.2 1075.5 1062.3 1043.3 1024.3 998 952.6 900.8
865.5 829.6 775.9 717.9 682.3 654.3 611.1 578.3 560.5 541.2
516.2 398 0
1336.4 1317.8 1225.8 1038.4 912.3 804.8 672.8 570.2 511.5 458.3
387.9 328.5 291.5 257.5 213.1 174.6 150.8 129.2 104.3 83.4
70.5 61 47 33.2 22.2 14.4 7.4 2.5 2.1 1.3
0.8 0.8 0.8 0.8 0.8 0.6 0 213 394 641.2
861.7 1158.4 1528.5 1536.7 1461.1 1368.4 1232.1 1121 1067.1 1031.2
996.1 978.5 970.4 964.7 953.9 937.5 921.5 900.3 863.4 822.3
794.7 765.9 722.3 677.2 649.1 627.1 592.8 565.4 550.2 533.9
512.5 396.8 0
1336.4 1320.9 1252.5 1094.3 973.2 867.7 728.1 624.3 565 509.2
435.1 372.9 334.8 299.4 252.2 210 183.9 161.5 131.4 105
88.5 76.4 59 43.4 33.8 25.7 14.1 3.8 2.8 1.7
0.8 0.8 0.8 0.8 0.8 0.6 0 208.7 463.2 751.5
935 1035.3 1094.3 1054.8 1013.2 976 928.1 890.7 871.3 855.8
842.3 835.4 831.9 828.6 820.2 807.8 796.1 781.9 756.3 728.6
709.5 689.2 657.8 628.1 609.5 593.6 570.3 549.5 536.6 524
507.1 394.9 0
1336.4 1326.8 1279.5 1158.2 1056.7 961.5 826.2 718.1 655.1 595.8
515.4 448 407.2 369.4 318 271.1 242.1 217.1 181.2 148.9
128.6 112.8 90.1 70.1 58.8 48.6 32 16.9 12.7 8.7
4.1 1.6 1.1 0.9 0.6 0.5 0 182.9 422.4 671.3
804 808.9 737.3 690.9 674.3 670.8 673.4 678.5 679.9 678.6
680.8 683.5 685.5 686 683.9 678.6 673.1 666 652.2 637.6
626.9 615.5 596.9 580.1 569.8 560.1 546.3 532.3 522.7 514.2
501.5 392.6 0
1336.4 1335.6 1306.6 1230 1162.7 1086.4 967 851.6 781.9 718.1
628.7 553.6 508.6 467.4 410.6 357.9 325.6 296 253.8 215.2
190.9 170 140.5 113.2 97.2 83 61.3 41.8 31.7 22.4
10.8 3.1 1.8 1 0.3 0.2 0 135.6 271.5 400.7
468.5 479.2 457.4 445.2 444.1 453 468.1 484.4 492.9 499.7
511.6 522.9 531.1 536.8 544.9 549.9 552.4 552.4 551.1 549.2
547.1 544.6 539.5 533.4 530.2 526.7 520.9 513.8 508.5 504.2
495.6 389.7 0
1336.4 1340.4 1325.8 1286.1 1247.4 1190.6 1092.2 981.4 912.3 849.7
759.4 681.8 634.4 590.2 527.8 467.4 429.5 393.2 341.1 293.2
263.2 235.9 197.8 162.5 141.3 122.6 95.1 70.8 55.2 41
23 9.9 6.6 4.1 1.2 0.3 0 89.6 142.9 180.6
199.1 213.5 229.5 243.9 254.8 272.5 296.7 320.8 334.7 347.6
366.9 385.1 397.8 407.9 423.9 437 445.9 452.1 461.1 470.2
475 480.3 486.4 489.8 492.6 494.4 495.9 495 493.7 493.1
488.7 386.3 0
1336.4 1333.3 1321.6 1294.9 1268.5 1232.8 1170.8 1100.1 1053.9 1009.2
942.2 877.7 833.7 787.5 718.6 645 595 545.2 472.8 406.6
365.3 327.9 275.9 230.3 202.5 177.7 142.6 111.7 92.2 74.6
51.5 32.4 23.5 15.9 6.2 1.4 0 47.4 80.8 111.9
127.5 140 157.4 176.1 188 203.7 226.9 248.7 262.5 275.9
295.9 315.3 328 340 357 371.7 382 391.5 404.9 419.3
426.5 435.5 446.2 455.6 461.3 465.9 472.2 475.1 477.1 478.4
478.6 381.1 0
1336.4 1326.3 1317.4 1303.6 1289.7 1275.1 1249.3 1218.8 1195.4 1168.8
1124.9 1073.6 1033 984.8 909.4 822.6 760.5 697.1 604.4 520
467.4 419.9 354.1 298 263.8 232.7 190.1 152.6 129.1 108.2
80 55 40.4 27.7 11.1 2.5 0 5.3 18.6 43.1
55.9 66.6 85.2 108.3 121.1 135 157.1 176.5 190.3 204.2
225 245.5 258.2 272.1 290.2 306.4 318.1 330.9 348.7 368.4
378 390.8 406 421.4 429.9 437.4 448.6 455.2 460.6 463.7
468.5 375.9 0
